Kop-Flex Series H Plus - Complete Gear Coupling - Mill Motor Full Flex - Exposed Bolt - Finish Bore - Size 4 - 4 HG EB MM FHWF FB
Part #:HG2284594
Catalog #:4 HG EB MM FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 11 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.88 in | Bore Size Max (mm): | 123.83 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 2.5 in |
| Compatible Bore Size [Min] (mm): | 63.5 mm | Configuration: | Flex Half |
| Coupling Size: | 4 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | 0.75 x 3.375 |
| Hub Diameter (in): | 8.25 in | Includes: | Mill motor Hub, Sleeve & Fastener |
| Length Through Bore (in): | 4.75 in | Length Through Bore (mm): | 120.65 mm |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 4.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 12.5 in | Outside Diameter (mm): | 317.5 mm |
| Rating HP @ 100 RPM: | 374.45 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,600 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 472,000 in/lbs | Torque [Max] (N⋅m): | 53,328.83 N·m |
| Torque Rating (in-lb): | 236,000 in/lbs | Torque Rating (N⋅m): | 26,664.41 N·m |
General Specifications
| UPC: | 662384008401 |

