Kop-Flex Series H Plus - Complete Gear Coupling - Slide Sleeve Full Flex - Exposed Bolt - Finish Bore - Size 5 1/2 - 5 1/2 HG EB SSFF FB
Part #:HG2297174
Catalog #:5 1/2 HG EB SSFF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 14.5 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 8.25 in | Bore Size Max (mm): | 209.55 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 4 in |
| Compatible Bore Size [Min] (mm): | 101.6 mm | Compatible Bore Size Flex Hub [Min] (in): | 4 in |
| Configuration: | Full Flex | Coupling Size: | 5.5 |
| Coupling Type: | Full Flex | Distance Between Shaft Ends (mm): | 133.858 mm |
| Fastener Quantity: | 14 | Fastener Size: | 0.875 x 3.25 |
| Hub Diameter (in): | 11 in | Includes: | Hub, Sleeve, Plate & Fastener |
| Length Through Bore (in): | 6.62 in | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 8.25 in | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 16.75 in |
| Outside Diameter (mm): | 425.45 mm | Overall Length (in): | 18.05 in |
| Overall Length (mm): | 458.41 mm | Rating HP @ 100 RPM: | 1,039.59 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 1,800 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 1,310,400 in/lbs |
| Torque [Max] (N⋅m): | 148,055.28 N·m | Torque Rating (in-lb): | 655,200 in/lbs |
| Torque Rating (N⋅m): | 74,027.64 N·m | Total Slide Full Flex: | 4.03846153846154 |
General Specifications
| UPC: | 662384008784 |

