Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Exposed Bolt - Finished Bore - Size 6 - 6 HG EB FHWF FB
Part #:HG2302800
Catalog #:6 HG EB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15.75 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 9.13 in | Bore Size Max (mm): | 231.78 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 4.5 in |
| Compatible Bore Size [Min] (mm): | 114.3 mm | Compatible Bore Size Flex Hub [Min] (in): | 4.5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 4.5 in | Configuration: | Full Flex |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 14 | Fastener Size: | 0.875 x 3.25 |
| Hub Diameter (in): | 12 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 7.41 in | Length Through Bore (mm): | 188.21 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 9.13 in | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 18 in |
| Outside Diameter (mm): | 457.2 mm | Overall Length (in): | 7 in |
| Overall Length (mm): | 192.15 mm | Rating HP @ 100 RPM: | 1,269.5 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 2,450 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 1,600,200 in/lbs |
| Torque [Max] (N⋅m): | 180,798.28 N·m | Torque Rating (in-lb): | 800,100 in/lbs |
| Torque Rating (N⋅m): | 90,399.14 N·m |
General Specifications
| UPC: | 662384009132 |

