Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Exposed Bolt - Rough Bore - Size 2 1/2 - 2 1/2 HG EB FHWF
Part #:HG2302610
Catalog #:2 1/2 HG EB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7.13 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 3.63 in | Bore Size Max (mm): | 92.08 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1.25 in |
| Compatible Bore Size [Min] (mm): | 31.75 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.25 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.25 in | Configuration: | Full Flex |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 0.625 x 2.75 |
| Hub Diameter (in): | 5.14 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 3.03 in | Length Through Bore (mm): | 76.96 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 3.63 in | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 8.38 in |
| Outside Diameter (mm): | 212.85 mm | Overall Length (in): | 3.13 in |
| Overall Length (mm): | 79.38 mm | Rating HP @ 100 RPM: | 104.96 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,000 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 132,300 in/lbs |
| Torque [Max] (N⋅m): | 14,947.89 N·m | Torque Rating (in-lb): | 66,150 in/lbs |
| Torque Rating (N⋅m): | 7,473.94 N·m |
General Specifications
| UPC: | 662384008944 |

