Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Exposed Bolt - Rough Bore - Size 3 1/2 - 3 1/2 HG EB FHWF
Part #:HG2302636
Catalog #:3 1/2 HG EB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.5 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.88 in | Bore Size Max (mm): | 123.83 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 2 in |
| Compatible Bore Size [Min] (mm): | 50.8 mm | Compatible Bore Size Flex Hub [Min] (in): | 2 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 2 in | Configuration: | Full Flex |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 8 | Fastener Size: | 0.75 x 3.375 |
| Hub Diameter (in): | 7 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 4.19 in | Length Through Bore (mm): | 106.43 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 4.88 in | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 11 in |
| Outside Diameter (mm): | 279.4 mm | Overall Length (in): | 4.32 in |
| Overall Length (mm): | 109.6 mm | Rating HP @ 100 RPM: | 259.9 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,900 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 327,600 in/lbs |
| Torque [Max] (N⋅m): | 37,013.82 N·m | Torque Rating (in-lb): | 163,800 in/lbs |
| Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384008968 |

