Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Exposed Bolt - Rough Bore - Size 4 1/2 - 4 1/2 HG EB FHWF
Part #:HG2302651
Catalog #:4 1/2 HG EB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 12 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 6.75 in | Bore Size Max (mm): | 171.45 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 3 in |
| Compatible Bore Size [Min] (mm): | 76.2 mm | Compatible Bore Size Flex Hub [Min] (in): | 3 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 3 in | Configuration: | Full Flex |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 10 | Fastener Size: | 0.75 x 3.375 |
| Hub Diameter (in): | 9.25 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 5.31 in | Length Through Bore (mm): | 134.87 mm |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Max Bore w/standard key for Flex Hub: | 6.75 in | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 13.62 in |
| Outside Diameter (mm): | 345.95 mm | Overall Length (in): | 5.47 in |
| Overall Length (mm): | 138.81 mm | Rating HP @ 100 RPM: | 589.77 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,200 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 743,400 in/lbs |
| Torque [Max] (N⋅m): | 83,992.9 N·m | Torque Rating (in-lb): | 371,700 in/lbs |
| Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384008982 |

