Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Shrouded Bolt - Finished Bore - Size 4 1/2 - 4 1/2 HG SB FHWF FB
Part #:HG2302982
Catalog #:4 1/2 HG SB FHWF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 11.75 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 6.75 in | Bore Size Max (mm): | 171.45 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 3 in |
| Compatible Bore Size [Min] (mm): | 76.2 mm | Compatible Bore Size Flex Hub [Min] (in): | 3 in |
| Configuration: | Flex Half | Coupling Size: | 4.5 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 14 |
| Fastener Size: | 0.625 x 1.625 | Hub Diameter (in): | 9.25 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 5.31 in |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 6.75 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 13.62 in | Outside Diameter (mm): | 345.95 mm |
| Overall Length (in): | 5.47 in | Rating HP @ 100 RPM: | 589.77 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,200 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 743,400 in/lbs |
| Torque [Max] (N⋅m): | 83,992.9 N·m | Torque Rating (in-lb): | 371,700 in/lbs |
| Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384009316 |

