Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Shrouded Bolt - Rough Bore - Size 1 1/2 - 1 1/2 HG SB FHWF
Part #:HG2302834
Catalog #:1 1/2 HG SB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 4.81 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 2.38 in | Bore Size Max (mm): | 60.33 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0.75 in |
| Compatible Bore Size [Min] (mm): | 19.05 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.75 in |
| Configuration: | Flex Half | Coupling Size: | 1.5 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 8 |
| Fastener Size: | 0.375 x 1 | Hub Diameter (in): | 3.4 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 1.94 in |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 2.38 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 6 in | Outside Diameter (mm): | 152.4 mm |
| Overall Length (in): | 2 in | Rating HP @ 100 RPM: | 32.99 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 6,500 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 41,580 in/lbs |
| Torque [Max] (N⋅m): | 4,697.91 N·m | Torque Rating (in-lb): | 20,790 in/lbs |
| Torque Rating (N⋅m): | 2,348.95 N·m |
General Specifications
| UPC: | 662384009163 |

