Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Shrouded Bolt - Rough Bore - Size 2 - 2 HG SB FHWF
Part #:HG2302842
Catalog #:2 HG SB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 5.81 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 2.88 in | Bore Size Max (mm): | 73.03 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1 in |
| Compatible Bore Size [Min] (mm): | 25.4 mm | Compatible Bore Size Flex Hub [Min] (in): | 1 in |
| Configuration: | Flex Half | Coupling Size: | 2 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 10 |
| Fastener Size: | 0.375 x 1 | Hub Diameter (in): | 4.14 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 2.44 in |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 2.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 7 in | Outside Diameter (mm): | 177.8 mm |
| Overall Length (in): | 2.5 in | Rating HP @ 100 RPM: | 59.98 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,600 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 75,600 in/lbs |
| Torque [Max] (N⋅m): | 8,541.65 N·m | Torque Rating (in-lb): | 37,800 in/lbs |
| Torque Rating (N⋅m): | 4,270.83 N·m |
General Specifications
| UPC: | 662384009170 |

