Kop-Flex Series H Plus - Half Gear Coupling - Flex Half With Fasteners - Shrouded Bolt - Rough Bore - Size 3 1/2 - 3 1/2 HG SB FHWF
Part #:HG2302875
Catalog #:3 1/2 HG SB FHWF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.28 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 4.88 in | Bore Size Max (mm): | 123.83 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 2 in |
| Compatible Bore Size [Min] (mm): | 50.8 mm | Compatible Bore Size Flex Hub [Min] (in): | 2 in |
| Configuration: | Flex Half | Coupling Size: | 3.5 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 12 |
| Fastener Size: | 0.625 x 1.625 | Hub Diameter (in): | 7 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 4.19 in |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 4.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 11 in | Outside Diameter (mm): | 279.4 mm |
| Overall Length (in): | 4.32 in | Rating HP @ 100 RPM: | 259.9 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,900 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 327,600 in/lbs |
| Torque [Max] (N⋅m): | 37,013.82 N·m | Torque Rating (in-lb): | 163,800 in/lbs |
| Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384009200 |

