Kop-Flex Grease - KSG 120LB
Part #:1968189
Catalog #:KSG 120LB
KEY FEATURES
- KSG Standard Coupling Grease specially formulated for use in standard coupling applications.
- KHP High Performance Coupling Grease specially formulated for use in high speed (balanced) couplings.
- Polyethylene thickener used in KSG and KHP prevents centrifugal separation of the oil. Superior to lithium-based greases.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Application: | General purpose industrial | Component Type: | Grease |
| Container Size: | Keg | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Number of Units: | 1 |
| Temperature Range: | -40 to +190 | Type: | KSG - Standard Grease |
| Typical Speed: | Standard Motor Speeds | Unit Size: | Single |
| Use For: | Standard gear, grid, chain |
General Specifications
| UPC: | 662384601961 | Weight: | 121.40 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 30.00 IN |
| Packaged Height: | 40.00 IN | HTC: | 2710.19.4000 |

