Kop-Flex Grease - KHP 14OZ
Part #:1968270
Catalog #:KHP 14OZ
KEY FEATURES
- KSG Standard Coupling Grease specially formulated for use in standard coupling applications.
- KHP High Performance Coupling Grease specially formulated for use in high speed (balanced) couplings.
- Polyethylene thickener used in KSG and KHP prevents centrifugal separation of the oil. Superior to lithium-based greases.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Application: | Petrochemical, process and critical service | Component Type: | Grease |
| Container Size: | Cartridge | Lube/Non-Lube: | Lubricated |
| Measurement System: | Imperial | Number of Units: | 1 |
| Temperature Range: | -40 to +190 | Type: | KHP - High Performance Grease |
| Typical Speed: | Highest coupling RPM, usually over 3600 RPM | Unit Size: | Single |
| Use For: | High performance gear, Critical standard applications |
General Specifications
| UPC: | 662384783797 | Weight: | 1.07 LB |
| Packaged Length: | 10.10 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 2710.19.4000 |

