POPULAR
Kop-Flex Grid Coupling - Style T10 Horizontal Split Cover - Size 1090 - Rough Bore - 1090T10
Part #:2282267
Catalog #:1090T10
KEY FEATURES
- Fully interchangeable by component with other tapered grid couplings.
- Provide torsional damping to reduce torsional vibration and cushion shock loads.
- Grids act much like a protective overload shear device during overloads to protect expensive, connected equipment.
- Quick and easy installation with low maintenance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.5 in | Bore Size Min (in): | 0 in |
| Bore Type: | Rough Bore | Coupling Size: | 1,090 |
| Coupling Type: | Grid Coupling | Cover Type: | Horizontal Split Cover |
| Gap (in): | 0.125 in | Hub Material: | Carbon Steel |
| Lube/Non-Lube: | Lubricated | Rating HP @ 100 RPM: | 48 |
| Speed Max (rpm): | 3,600 rpm | Style: | T10 Horizontal Split Cover |
| Torque Rating (in-lb): | 30,000 in/lbs |
General Specifications
| UPC: | 662384770766 | Weight: | 56.11 LB |

