Browning Jaw Coupling - Size CFR8P - Bushed - CHCFR8P
Part #:1241439
Catalog #:CHCFR8P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Bushed | Bushing Type: | P1 |
| Compatible Bore Size [Min] (in): | 0.5 in | Coupling Size: | CFR8P |
| Coupling Type: | Jaw Coupling | Lube/Non-Lube: | Non-Lubricated |
| Material: | Steel | Measurement System: | Imperial |
General Specifications
| UPC: | 662289278985 | Weight: | 6.77 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.60.8000 |
| Country of Origin: | Taiwan, Republic of China |

