Browning Jaw Coupling - Size JS5 - Bushed - CHJS5H
Part #:1237668
Catalog #:CHJS5H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.5 in | Bore Size Min (in): | 0.375 in |
| Bore Type: | Bushed | Compatible Bore Size [Min] (in): | 0.375 in |
| Coupling Size: | JS5 | Coupling Type: | Jaw Coupling |
| Length Through Bore (in): | 1.25 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Steel | Measurement System: | Imperial |
| Model: | JS | Speed Max (rpm): | 600 rpm |
| Torque Rating (in-lb): | 430.671 in/lbs |
General Specifications
| UPC: | 662289128433 | Weight: | 0.83 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

