Browning Jaw Coupling - Size JS6 - Bushed - CHJS6P
Part #:1237676
Catalog #:CHJS6P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Bushed | Compatible Bore Size [Min] (in): | 0.5 in |
| Coupling Size: | JS6 | Coupling Type: | Jaw Coupling |
| Length Through Bore (in): | 2 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Steel | Measurement System: | Imperial |
| Model: | JS | Speed Max (rpm): | 600 rpm |
| Torque Rating (in-lb): | 1,081.929 in/lbs |
General Specifications
| UPC: | 662289258468 | Weight: | 2.07 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

