Browning Jaw Coupling - Size JS9 - Bushed - CHJS9R
Part #:1237692
Catalog #:CHJS9R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Size Min (in): | 1.125 in |
| Bore Type: | Bushed | Compatible Bore Size [Min] (in): | 1.125 in |
| Coupling Size: | JS9 | Coupling Type: | Jaw Coupling |
| Length Through Bore (in): | 2.9375 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Steel | Measurement System: | Imperial |
| Model: | JS | Speed Max (rpm): | 600 rpm |
| Torque Rating (in-lb): | 6,512.583 in/lbs |
General Specifications
| UPC: | 662289238514 | Weight: | 14.51 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.10 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

