Browning Rigid Coupling Bushing - Size H - Bushed - CS H
Part #:1235837
Catalog #:CS H
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.5 in | Bore Size Min (in): | 0.38 in |
| Bore Type: | Bushed | Bushing Type: | H |
| Compatible Bore Size [Min] (in): | 0.375 in | Component Type: | Bushing |
| Coupling Size: | H | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 2.875 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bar Steel | Measurement System: | Imperial |
| Torque Rating (in-lb): | 1,700 in/lbs |
General Specifications
| UPC: | 662289119691 | Weight: | 1.68 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

