Browning Rigid Coupling Bushing - Size P1 - Bushed - CS P
Part #:1235845
Catalog #:CS P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 1.75 in | Bore Size Min (in): | 0.5 in |
| Bore Type: | Bushed | Bushing Type: | P1 |
| Compatible Bore Size [Min] (in): | 0.5 in | Component Type: | Bushing |
| Coupling Size: | P1 | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 4.25 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bar Steel | Measurement System: | Imperial |
| Torque Rating (in-lb): | 5,660 in/lbs |
General Specifications
| UPC: | 662289249718 | Weight: | 3.55 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

