Browning Rigid Coupling Bushing - Size R1 - Bushed - RS9R
Part #:1235647
Catalog #:RS9R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 3.75 in | Bore Size Min (in): | 1.125 in |
| Bore Type: | Bushed | Bushing Type: | R1 |
| Compatible Bore Size [Min] (in): | 1.125 in | Component Type: | Bushing |
| Coupling Size: | R1 | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 6.5625 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Malleable Steel | Measurement System: | Imperial |
| Torque Rating (in-lb): | 33,000 in/lbs |
General Specifications
| UPC: | 662289259502 | Weight: | 33.84 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.30 IN |
| Packaged Height: | 5.80 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

