Browning Rigid Coupling Sleeve Keyway - Style CS - Size CS 12 - Finished Bore - CS 12K
Part #:1235779
Catalog #:CS 12K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 0.75 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 2 in | Component Type: | Sleeve Keyway |
| Coupling Size: | CS 12 | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 2 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bar Steel | Measurement System: | Imperial |
| Style: | CS |
General Specifications
| UPC: | 662289139620 | Weight: | 0.76 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

