Browning Rigid Coupling Sleeve - Style CS - Size CS 12 - Finished Bore - CS 12
Part #:1235704
Catalog #:CS 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 0.75 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 2 in | Component Type: | Sleeve |
| Coupling Size: | CS 12 | Coupling Type: | Rigid Coupling |
| Length Through Bore (in): | 2 in | Lube/Non-Lube: | Non-Lubricated |
| Material: | Bar Steel | Measurement System: | Imperial |
| Style: | CS |
General Specifications
| UPC: | 662289149568 | Weight: | 0.83 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.60.8000 |
| Country of Origin: | United States of America |

