LEESON LEESON® PASSPORT 0.50 HP General Purpose, 3 phase, 3600 RPM, 230/460 V, 71C Frame, TEFC - 192037.00
Part #:192037.00
Catalog #:192037.00
Model #:C71T34FZ3C
KEY FEATURES
- High-efficiency design utilizes low-loss steel laminations for optimum power and performance.
- Inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted).
- IP55 weatherproof enclosure for use in a wide range of applications.
- Double-shielded bearings extend the service life of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.50 Hp |
| Output KW: | 0.37 & 0.37 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 3410 & 2790 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 71 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 74 & 70 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.6/.8 & 1.9/.95 A | Power Factor: | 79 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 12 Ohms | Mounting: | B3 |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Aluminum |
| Shaft Type: | IEC | Overall Length: | 9.44 in |
| Frame Length: | 4.68 in | Shaft Diameter: | 0.562 in |
| Shaft Extension: | 1.18 in | Assembly/Box Mounting: | F3 |
| Inverter Load: | CONSTANT 20:1 |
General Specifications
| UPC: | 691720036051 | Weight: | 14.00 LB |
| Packaged Length: | 11.22 IN | Packaged Width: | 7.68 IN |
| Packaged Height: | 8.66 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 37.20 | 310.0 | 0 | 0.00 | 0.0 | 0.50 |
| Locked-Rotor | 9.30 | 581.0 | 36.00 | 300.0 | 0 | 0.00 | 0.0 | 0.50 |
| Full Load | 1.60 | 100.0 | 12.00 | 100.0 | 3,407 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 34.80 | 290.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.50 | 0.57 | 0.63 | 0.74 | 0.85 | 0.96 | 1.11 |
| Rated Output (KW) | 0.08 | 0.17 | 0.26 | 0.39 | 0.49 | 0.61 | 0.73 |
| Efficiency (%) | 0.0 | 53.9 | 70.5 | 70.7 | 74.1 | 73.1 | 71.5 |
| Power Factor (%) | 20.8 | 37.2 | 52.2 | 66.6 | 72.4 | 79.9 | 83.3 |
| Speed (RPM) | 3,580 | 3,540 | 3,502 | 3,451 | 3,407 | 3,356 | 3,307 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 27.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 2.90 | 5.90 | 9.00 | 12.00 | 15.00 | 17.86 |

