Century Air Compressor Motor, 3SPL HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, U56None Frame, DP - B383
Part #:B383
Catalog #:B383
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- High starting torque on start-up, to achieve a higher starting load required in air compressor applications.
- Capacitor start or capacitor run for low-amp, high-efficiency, as noted.
- Heavy-duty construction ensures motor durability.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3SPL Hp |
| Output KW: | 2.2 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.00 |
| Frame: | U56None | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 15.0/7.5 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Capacitor Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.59 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in |
General Specifications
| UPC: | 786674012395 | Weight: | 30.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

