LEESON Boat Hoist Duty Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, TENV - 6439191252
Part #:6439191252
Catalog #:6439191252
Model #:C6C17NK31 A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 69 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.6/6.8 A | Power Factor: | 69 |
| Duty: | 15 Minute | Insulation Class: | B |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Stainless Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.70 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720000250 | Weight: | 41.00 LB |
| Packaged Length: | 12.39 IN | Packaged Width: | 8.66 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | China |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 119.00 | 246.0 | 1,528 | 0.00 | 0.0 | 1.00 |
| Pull-Up | 0.00 | 0.0 | 105.90 | 219.0 | 1,418 | 0.00 | 0.0 | 1.00 |
| Locked-Rotor | 36.47 | 568.0 | 152.30 | 315.0 | 10 | 7.29 | 86.9 | 1.00 |
| Full Load | 6.42 | 100.0 | 48.40 | 100.0 | 1,738 | 1.02 | 68.7 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 4.56 | 4.68 | 5.03 | 5.61 | 6.42 | 7.01 | 7.44 | 8.74 |
| Rated Output (KW) | 0.18 | 0.34 | 0.55 | 0.77 | 1.02 | 1.17 | 1.28 | 1.59 |
| Efficiency (%) | 18.6 | 54.8 | 67.8 | 72.5 | 73.6 | 73.2 | 72.8 | 70.4 |
| Power Factor (%) | 17.2 | 31.7 | 47.5 | 59.8 | 68.7 | 72.8 | 74.9 | 79.1 |
| Speed (RPM) | 1,795 | 1,784 | 1,770 | 1,755 | 1,738 | 1,727 | 1,720 | 1,696 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 2.10 | 11.80 | 23.70 | 35.90 | 48.40 | 56.00 | 61.10 | 74.30 |

