Century Convection Oven Motor, 1/3 HP, 1 Ph, 60 Hz, 100-115/200-230 V, 1800 RPM, H56Z Frame, OPEN - F267
Part #:F267
Catalog #:F267
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 100-115/200-230 V |
| Speed: | 1725/1425 rpm | Service Factor: | 1.35 |
| Frame: | H56Z | Enclosure: | Open Enclosed |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 5.0-5.2/2.5-2.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Clockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 14.13 in |
| Frame Length: | 4.13 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 6 in |
General Specifications
| UPC: | 786674019875 | Weight: | 22.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 9.00 IN | Country of Origin: | Mexico |

