Century Instant Reversing Motor, 3/4 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, L56 Frame, TEFC - C338
Part #:C338
Catalog #:C338
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | L56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 10.4/5.2 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Induction Run, Instantly Reversible | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 13.36 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in |
General Specifications
| UPC: | 786674015884 | Weight: | 36.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

