LEESON Other Purpose Motor, 2 HP, 3 Ph, 50 Hz, 190-200-208/380-400-415 V, 1500 RPM, 145T Frame, DP - H952
Part #:145TTDR5647
Catalog #:H952
Model #:145TTDR5647BD
KEY FEATURES
- Nameplated 190-200-208/380-400-416
- 12 Lead delta capability
- Ball bearings
- Class F insulation
- Will accept flange kit, see accessory section
- 56H, 143T, and 145T combination base with 12 mounting holes
- 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 190-200-208/380-400-415 V |
| Speed: | 1425 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 50 Hz |
| Current: | 7.2-7.2-7.3/3.6- A | Power Factor: | 79 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Part Wdg Start Low Volt Only & Wye Start Delta Run |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 7.88 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 12.99 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856003461 | Weight: | 41.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 23.50 | 653.0 | 21.30 | 292.0 | 76.0 | 2.00 | ||
| 2/3 | 21.00 | 583.0 | 27.50 | 377.0 | 600 | 2.00 | ||
| 1/3 | 23.00 | 639.0 | 21.00 | 288.0 | 105 | 2.00 | ||
| Pull-Up | 22.00 | 611.0 | 25.00 | 342.0 | 400 | 2.00 | ||
| Break-Down | 17.00 | 472.0 | 28.00 | 384.0 | 895 | 84.5 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 1.83 | 1.83 | 2.20 | 2.75 | 3.30 | 3.66 | 3.85 | 0.00 | 0.00 |
| Rated Output (KW) | 0.14 | 0.50 | 1.00 | 1.30 | 1.80 | 2.10 | 2.30 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 72.5 | 81.0 | 83.0 | 82.8 | 82.5 | 81.5 | 0.0 | 0.0 |
| Power Factor (%) | 9.0 | 37.0 | 58.0 | 67.0 | 79.0 | 80.0 | 81.0 | 0.0 | 0.0 |
| Speed (RPM) | 1,500 | 1,490 | 1,465 | 1,445 | 1,425 | 1,415 | 1,410 | 0 | 0 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 65.0 | 85.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.80 | 3.60 | 5.40 | 7.30 | 8.50 | 9.30 | 0.00 | 0.00 |

