NEW TO LEESON
LEESON Other Purpose Motor, 5 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 56HZ Frame, DP - X251
Part #:056T34D5364
Catalog #:X251
Model #:56T34D5364D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 5 Hp |
| Output KW: | 3.7 kW | Voltage: | 208-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.0 |
| Frame: | 56HZ | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.5-12.4/6.2 A | Power Factor: | 86.4 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | No | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | .73 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 145T | Overall Length: | 13.49 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856049094 | Weight: | 50.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 52.00 | 839.0 | 23.00 | 307.0 | 1,800 | 5.00 | ||
| Break-Down | 37.00 | 597.0 | 30.50 | 407.0 | 3,200 | 84.0 | 5.00 | |
| No Load | 2.30 | 37.0 | 0.00 | 0.0 | 3,600 | 5.00 | ||
| Locked-Rotor | 60.00 | 935.0 | 26.00 | 347.0 | 0 | 0.00 | 70.0 | 5.00 |
| 2/3 | 49.00 | 790.0 | 27.00 | 360.0 | 2,400 | 5.00 | ||
| Full Load | 6.20 | 100.0 | 7.50 | 100.0 | 3,490 | 5.00 | ||
| 1/3 | 55.00 | 887.0 | 22.00 | 293.0 | 1,200 | 5.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 2.30 | 3.00 | 3.80 | 5.00 | 6.20 | 7.20 | 7.70 | 9.30 | 11.10 |
| Rated Output (KW) | 0.22 | 1.20 | 2.20 | 3.30 | 4.40 | 5.10 | 5.50 | 6.70 | 8.10 |
| Efficiency (%) | 0.0 | 76.5 | 82.5 | 84.0 | 84.0 | 84.0 | 82.5 | 82.5 | 81.0 |
| Power Factor (%) | 12.0 | 53.0 | 73.0 | 82.5 | 86.4 | 89.0 | 89.5 | 91.0 | 91.5 |
| Speed (RPM) | 3,600 | 3,570 | 3,545 | 3,520 | 3,490 | 3,470 | 3,455 | 3,420 | 3,375 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 95.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.80 | 3.70 | 5.60 | 7.50 | 8.80 | 9.50 | 11.50 | 13.60 |

