LEESON Explosion Proof Motor, 0.50 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 56 Frame, EPFC - G648
Part #:056T34G5303
Catalog #:G648
Model #:56T34G5303E
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 208-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56 | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 66.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.1-2.4/1.2 A | Power Factor: | 68.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | EXP PROOF CL I GR C&D CL II GR F&G T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 36 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.44 in |
| Frame Length: | 6.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856022288 | Weight: | 30.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 5.20 | 433.0 | 3.60 | 480.0 | 0.50 | |||
| Locked-Rotor | 8.00 | 667.0 | 2.20 | 293.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.80 | 0.85 | 0.90 | 1.00 | 1.20 | 1.25 | 1.30 |
| Rated Output (KW) | 0.15 | 0.25 | 0.35 | 0.50 | 0.55 | 0.65 | 0.70 |
| Efficiency (%) | 0.0 | 36.5 | 52.5 | 60.0 | 66.5 | 66.5 | 66.5 |
| Power Factor (%) | 20.0 | 39.0 | 51.0 | 62.0 | 68.5 | 73.0 | 75.5 |
| Speed (RPM) | 3,600 | 3,580 | 3,570 | 3,555 | 3,540 | 3,530 | 3,520 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 35.0 | 45.0 | 55.0 |
| Torque (ft-lbs) | 0.00 | 0.20 | 0.40 | 0.60 | 0.75 | 0.85 | 1.00 |

