LEESON Explosion Proof Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 56C Frame, EPFC - 119422.00
Part #:119422.00
Catalog #:119422.00
Model #:6T34XC47A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 & 0.75 Hp |
| Output KW: | 0.75 & 0.56 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 80 & 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 3/1.5 & 2.6/1.3 A | Power Factor: | 83.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 19.5 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.94 in |
| Frame Length: | 6.81 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720046913 | Weight: | 36.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 11.00 | 733.0 | 3.50 | 233.0 | 66.0 | 1.00 | ||
| Pull-Up | 10.00 | 667.0 | 3.20 | 213.0 | 1,800 | 1.00 | ||
| Break-Down | 7.00 | 467.0 | 5.30 | 353.0 | 2,830 | 83.5 | 1.00 | |
| 1/3 | 10.50 | 700.0 | 3.00 | 200.0 | 1,200 | 1.00 | ||
| 2/3 | 9.00 | 600.0 | 3.70 | 247.0 | 2,400 | 1.00 | ||
| Full Load | 1.50 | 100.0 | 1.50 | 100.0 | 3,500 | 1.00 | ||
| No Load | 0.65 | 43.0 | 0.00 | 0.0 | 3,600 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.65 | 0.80 | 1.00 | 1.20 | 1.50 | 1.60 | 1.70 |
| Rated Output (KW) | 0.17 | 0.32 | 0.52 | 0.75 | 0.95 | 1.10 | 1.20 |
| Efficiency (%) | 0.0 | 60.2 | 72.7 | 73.4 | 80.0 | 76.6 | 78.3 |
| Power Factor (%) | 32.8 | 50.2 | 65.3 | 78.4 | 83.5 | 86.3 | 88.6 |
| Speed (RPM) | 3,600 | 3,570 | 3,550 | 3,525 | 3,500 | 3,490 | 3,480 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 35.0 | 45.0 | 55.0 |
| Torque (ft-lbs) | 0.00 | 0.38 | 0.75 | 1.10 | 1.50 | 1.70 | 1.90 |

