LEESON Explosion Proof Motor, 1 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56C Frame, EPFC - 116614.00
Part #:116614.00
Catalog #:116614.00
Model #:6C17XK29C
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.4/6.8-6.7 A | Power Factor: | 69.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.44 in |
| Frame Length: | 7.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720341858 | Weight: | 40.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 24.40 | 101.00 | 1,250 | 4.20 | 1.00 | |||
| Locked-Rotor | 34.70 | 0.0 | 142.50 | 0.0 | 0 | 7.10 | 85.0 | 1.00 |
| Break-Down | 18.60 | 0.0 | 122.00 | 0.0 | 1,514 | 3.40 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 4.40 | 4.80 | 5.20 | 5.80 | 6.70 | 7.00 | 7.80 | 9.00 | 10.70 |
| Rated Output (KW) | 0.17 | 0.38 | 0.59 | 0.82 | 1.04 | 1.15 | 1.33 | 1.63 | 1.98 |
| Efficiency (%) | 0.0 | 48.8 | 63.3 | 68.6 | 72.0 | 74.6 | 70.5 | 69.0 | 66.0 |
| Power Factor (%) | 16.8 | 34.4 | 49.3 | 61.1 | 69.5 | 71.4 | 73.9 | 78.5 | 80.5 |
| Speed (RPM) | 1,800 | 1,785 | 1,774 | 1,760 | 1,740 | 1,734 | 1,725 | 1,705 | 1,670 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 95.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 11.70 | 23.70 | 35.80 | 48.30 | 55.70 | 61.00 | 74.10 | 88.20 |

