LEESON Explosion Proof Motor, 2 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 56C Frame, EPFC - 119442.00
Part #:119442.00
Catalog #:119442.00
Model #:6T34XK26A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 & 2 Hp |
| Output KW: | 1.5 & 1.5 kW | Voltage: | 230/460 & 200/400 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Automatic | Efficiency: | 85.5 & 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 5/2.5 & 5.8/2.9 A | Power Factor: | 86 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 7.1 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 16.44 in |
| Frame Length: | 9.31 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720047170 | Weight: | 67.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.88 IN |
| Packaged Height: | 9.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 21.70 | 868.0 | 9.50 | 316.0 | 0 | 42.0 | 2.00 | |
| No Load | 1.00 | 40.0 | 0.00 | 0.0 | 3,600 | 20.0 | 2.00 | |
| 2/3 | 19.50 | 750.0 | 10.90 | 362.0 | 2,000 | 2.00 | ||
| 1/3 | 22.00 | 845.0 | 8.80 | 292.0 | 1,000 | 2.00 | ||
| Pull-Up | 20.50 | 788.0 | 9.40 | 312.0 | 1,500 | 2.00 | ||
| Break-Down | 14.50 | 580.0 | 12.20 | 406.0 | 2,615 | 88.0 | 2.00 | |
| Full Load | 2.50 | 100.0 | 3.00 | 100.0 | 3,500 | 86.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.00 | 1.20 | 1.50 | 2.00 | 2.50 | 2.90 | 3.10 | 3.70 |
| Rated Output (KW) | 0.20 | 0.50 | 0.90 | 1.30 | 1.75 | 2.00 | 2.20 | 2.70 |
| Efficiency (%) | 0.0 | 76.2 | 84.0 | 85.9 | 85.5 | 85.3 | 85.1 | 83.3 |
| Power Factor (%) | 20.0 | 53.5 | 72.5 | 82.0 | 86.0 | 88.0 | 88.5 | 89.0 |
| Speed (RPM) | 3,600 | 3,575 | 3,550 | 3,525 | 3,500 | 3,485 | 3,470 | 3,435 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 36.0 | 48.0 | 60.0 | 85.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.48 | 2.23 | 3.00 | 3.50 | 3.80 | 4.58 |

