NEW TO LEESON
LEESON Explosion Proof Motor, 2 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 145T Frame, EPFC - I515
Part #:145TTGR16039
Catalog #:I515
Model #:145TTGR16039BB
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 575 V |
| Speed: | 1760 rpm | Service Factor: | 1.0 |
| Frame: | 145T | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Thermostat | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.4 A | Power Factor: | 71 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | A | KVA Code: | N |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR EFG T3B |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 6.58 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 16.50 in |
| Frame Length: | 9.31 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.31 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856022509 | Weight: | 55.00 LB |
| Packaged Length: | 19.31 IN | Packaged Width: | 11.19 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 19.50 | 650.0 | 33.20 | 553.0 | 1,200 | 0.00 | 87.5 | 2.00 |
| Locked-Rotor | 30.50 | 1,017.0 | 24.50 | 408.0 | 0 | 0.00 | 71.0 | 2.00 |
| 2/3 | 24.40 | 813.0 | 25.70 | 428.0 | 1,200 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 29.50 | 983.0 | 23.70 | 395.0 | 115 | 0.00 | 0.0 | 2.00 |
| 1/3 | 29.00 | 967.0 | 20.80 | 347.0 | 600 | 0.00 | 0.0 | 2.00 |
| No Load | 1.90 | 63.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 2.00 |
| Full Load | 3.00 | 100.0 | 6.00 | 100.0 | 1,760 | 0.00 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.52 | 1.60 | 1.84 | 2.08 | 2.40 | 2.64 | 2.80 |
| Rated Output (KW) | 0.11 | 0.50 | 0.88 | 1.28 | 1.70 | 1.95 | 2.15 |
| Efficiency (%) | 0.0 | 77.0 | 85.5 | 86.5 | 86.5 | 87.5 | 87.5 |
| Power Factor (%) | 7.0 | 30.0 | 49.0 | 62.0 | 71.0 | 75.0 | 77.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,780 | 1,770 | 1,760 | 1,755 | 1,750 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 50.0 | 60.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.45 | 6.00 | 6.90 | 7.50 |

