LEESON Explosion Proof Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 56C Frame, EPFC - 119443.00
Part #:119443.00
Catalog #:119443.00
Model #:6T34XK24A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Meets T3B temperature code with a maximum surface temperature of 329° F.
- Permanently lubricated, sealed bearings extend the lifetime of the motor.
- 140 frame motor and below include explosion proof conduit box, shipped loose.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 2 Hp |
| Output KW: | 2.2 & 1.5 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56C | Enclosure: | Explosion Proof Fan cooled |
| Thermal Protection: | Thermostat | Efficiency: | 87.5 & 87.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 7.6/3.8 & 6.4/3.2 A | Power Factor: | 84 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | UL Listed And CSA Certified | CSA: | Y |
| CE: | N | IP Code: | 54 |
| Number of Speeds: | 1 | Hazardous Location: | DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 4.04 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 15.94 in |
| Frame Length: | 8.81 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720047187 | Weight: | 54.00 LB |
| Packaged Length: | 19.69 IN | Packaged Width: | 12.31 IN |
| Packaged Height: | 12.62 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 35.00 | 921.0 | 14.70 | 327.0 | 1,200 | 0.00 | 0.0 | 3.00 |
| No Load | 1.70 | 45.0 | 0.00 | 0.0 | 3,600 | 0.15 | 11.0 | 3.00 |
| Locked-Rotor | 36.90 | 971.0 | 17.29 | 384.0 | 0 | 21.10 | 71.5 | 3.00 |
| Pull-Up | 38.30 | 1,008.0 | 16.60 | 369.0 | 230 | 21.10 | 69.0 | 3.00 |
| 2/3 | 29.50 | 776.0 | 18.15 | 403.0 | 2,400 | 0.00 | 0.0 | 3.00 |
| Full Load | 3.80 | 100.0 | 4.50 | 100.0 | 3,505 | 0.00 | 84.0 | 3.00 |
| Break-Down | 27.20 | 716.0 | 22.70 | 504.0 | 2,385 | 0.00 | 85.5 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.70 | 1.90 | 2.40 | 3.10 | 3.80 | 4.30 | 4.60 | 5.50 |
| Rated Output (KW) | 0.15 | 0.71 | 1.30 | 1.91 | 2.55 | 2.95 | 3.21 | 3.90 |
| Efficiency (%) | 0.0 | 78.6 | 85.8 | 87.9 | 87.5 | 87.5 | 87.1 | 86.0 |
| Power Factor (%) | 11.0 | 46.4 | 67.3 | 78.4 | 84.0 | 86.5 | 87.6 | 89.4 |
| Speed (RPM) | 3,600 | 3,577 | 3,555 | 3,530 | 3,505 | 3,485 | 3,475 | 3,450 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 57.0 | 69.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.22 | 3.35 | 4.50 | 5.20 | 5.67 | 6.85 |

