Century General Purpose Farm Duty Motor, 3/4 HP, 1 Ph, 60 Hz, 230/115 V, 1800 RPM, K56 Frame, TEFC - C312
Part #:C312
Catalog #:C312
KEY FEATURES
- Double-shielded bearings extend the service life of the motor.
- EXXON® Polyrex® EM Grease supports extreme temperatures between -20°F(-29 ˚ C) and +350°F(+177˚C).
- Shaft flingers protect bearings from damage caused by dirt and rain.
- Condensation drains allow the motor to expel and drain built-up moisture.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 230/115 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | K56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.2/10.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 12.61 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in |
General Specifications
| UPC: | 786674015679 | Weight: | 32.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

