NEW TO LEESON
LEESON General Purpose Motor, 0.25 & 0.17 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 56C Frame, TEFC - G586
Part #:056T11F5311
Catalog #:G586
Model #:56T11F5311J
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.25 & 0.17 Hp |
| Output KW: | 0.19 & 0.13 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1140 & 950 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 52.5 & 51 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.65-2/1 & 1.8/.9 A | Power Factor: | 46.3 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Resistance Main: | 18 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal Or Up Or Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 11.31 in |
| Frame Length: | 6.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856015693 | Weight: | 20.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 2.30 | 230.0 | 4.60 | 418.0 | 950 | 0.25 | ||
| No Load | 0.92 | 92.0 | 0.00 | 0.0 | 1,200 | 0.25 | ||
| Full Load | 1.00 | 100.0 | 1.10 | 100.0 | 1,140 | 0.25 | ||
| 1/3 | 3.40 | 340.0 | 2.90 | 264.0 | 200 | 0.25 | ||
| 2/3 | 3.00 | 300.0 | 3.60 | 327.0 | 600 | 0.25 | ||
| Pull-Up | 3.20 | 320.0 | 3.00 | 273.0 | 400 | 0.25 | ||
| Locked-Rotor | 3.60 | 360.0 | 3.40 | 309.0 | 0 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.92 | 0.93 | 0.95 | 0.96 | 1.00 | 1.02 | 1.03 | 1.05 | 1.10 |
| Rated Output (KW) | 0.16 | 0.25 | 0.25 | 0.31 | 0.36 | 0.38 | 0.41 | 0.47 | 0.53 |
| Efficiency (%) | 0.0 | 23.0 | 37.5 | 46.5 | 52.5 | 55.5 | 57.0 | 59.5 | 61.5 |
| Power Factor (%) | 0.0 | 28.0 | 33.5 | 40.5 | 46.3 | 49.0 | 57.0 | 57.5 | 0.0 |
| Speed (RPM) | 1,200 | 1,190 | 1,180 | 1,160 | 1,140 | 1,137 | 1,135 | 1,130 | 1,125 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 70.0 | 90.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.28 | 0.57 | 0.86 | 1.10 | 1.30 | 1.40 | 1.70 | 2.00 |

