LEESON General Purpose Motor, 0.25 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, S56C Frame, TENV - LM24733
Part #:LM24733
Catalog #:LM24733
Model #:SRN4S0.25TLCN1C6028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | S56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 62 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.0/2.0-2.0 A | Power Factor: | 66 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 9.94 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720325094 | Weight: | 18.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 12.00 | 0.0 | 56.00 | 0.0 | 0 | 0.00 | 0.0 | 0.25 |
| Pull-Up | 5.50 | 0.0 | 28.70 | 0.0 | 1,436 | 0.00 | 0.0 | 0.25 |
| Break-Down | 5.15 | 0.0 | 30.00 | 0.0 | 1,507 | 0.00 | 0.0 | 0.25 |
Load Characteristics
| % of Rated Load | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.56 | 1.62 | 1.78 | 1.98 | 2.14 | 2.24 | 2.56 | 2.99 | 3.61 |
| Rated Output (KW) | 0.13 | 0.18 | 0.24 | 0.30 | 0.34 | 0.37 | 0.45 | 0.54 | 0.67 |
| Efficiency (%) | 35.9 | 51.0 | 58.3 | 61.9 | 62.8 | 63.4 | 62.9 | 60.5 | 56.0 |
| Power Factor (%) | 37.9 | 49.4 | 59.0 | 66.1 | 69.7 | 71.6 | 75.6 | 78.7 | 80.3 |
| Speed (RPM) | 1,781 | 1,769 | 1,756 | 1,741 | 1,731 | 1,724 | 1,703 | 1,673 | 1,628 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 3.03 | 6.01 | 9.06 | 12.11 | 14.04 | 15.32 | 18.56 | 22.05 | 25.88 |

