LEESON ecoSaver™ General Purpose Motor, 0.25 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48 Frame, DP - E100115.00
Part #:E100115.00
Catalog #:E100115.00
Model #:A4K17DB11A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 68.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.4/1.2 A | Power Factor: | 92.7 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 48 | Overall Length: | 10.12 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.5 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720990698 | Weight: | 16.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.20 | 100.0 | 12.00 | 100.0 | 1,745 | 0.27 | 92.7 | 0.25 |
| Locked-Rotor | 10.70 | 892.0 | 40.70 | 339.0 | 0 | 0.00 | 0.0 | 0.25 |
| Pull-Up | 10.70 | 892.0 | 40.70 | 339.0 | 0 | 0.00 | 0.0 | 0.25 |
| Break-Down | 3.94 | 328.0 | 31.00 | 258.0 | 1,510 | 0.80 | 88.3 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 0.51 | 0.64 | 0.81 | 1.02 | 1.20 | 1.39 | 1.49 | 1.60 | 1.73 |
| Rated Output (KW) | 0.07 | 0.12 | 0.17 | 0.21 | 0.27 | 0.30 | 0.32 | 0.34 | 0.37 |
| Efficiency (%) | 0.0 | 40.0 | 57.4 | 65.7 | 68.5 | 71.6 | 72.1 | 72.6 | 73.2 |
| Power Factor (%) | 62.4 | 80.6 | 88.3 | 91.3 | 92.7 | 92.9 | 93.2 | 93.7 | 93.5 |
| Speed (RPM) | 1,795 | 1,785 | 1,770 | 1,760 | 1,745 | 1,735 | 1,730 | 1,725 | 1,715 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 20.0 | 0.0 | 0.0 | 25.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.00 | 6.00 | 9.00 | 12.00 | 13.80 | 15.00 | 16.20 | 18.00 |

