NEW TO LEESON
LEESON General Purpose Motor, 0.25 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48Z Frame, DP - S003
Part #:048S17D2089
Catalog #:S003
Model #:48S17D2089M
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.25 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 48Z | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 52.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.7 A | Power Factor: | 55.1 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | S |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Overall Length: | 9.09 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.59 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856007117 | Weight: | 12.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 18.60 | 28.30 | 0 | 3.68 | 0.25 | |||
| Pull-Up | 18.00 | 25.20 | 57 | 3.65 | 0.25 | |||
| Break-Down | 5.65 | 31.70 | 1,471 | 1.04 | 0.25 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 5.24 | 5.28 | 5.32 | 5.46 | 5.68 | 5.86 | 5.98 | 6.42 | 7.04 | 8.00 |
| Rated Output (KW) | 0.15 | 0.20 | 0.25 | 0.30 | 0.36 | 0.40 | 0.42 | 0.50 | 0.59 | 0.70 |
| Efficiency (%) | 0.0 | 24.3 | 38.3 | 47.1 | 52.7 | 54.4 | 55.5 | 56.7 | 56.1 | 53.2 |
| Power Factor (%) | 24.9 | 32.6 | 40.2 | 47.8 | 54.7 | 58.6 | 61.2 | 67.2 | 72.3 | 76.4 |
| Speed (RPM) | 1,800 | 1,780 | 1,767 | 1,754 | 1,737 | 1,728 | 1,720 | 1,695 | 1,664 | 1,619 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.04 | 6.00 | 9.08 | 12.20 | 14.00 | 15.30 | 18.70 | 22.20 | 26.00 |

