LEESON WATTSAVER® General Purpose Motor, 0.33 & 0.33 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, S56C Frame, TEFC - 102696.00
Part #:102696.00
Catalog #:102696.00
Model #:C4T17FC33A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.33 & 0.33 Hp |
| Output KW: | 0.25 & 0.25 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.25 & 1.25 |
| Frame: | S56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermostat | Efficiency: | 77 & 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.3/.65 & 1.5/.75 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 11.27 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.19 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720256497 | Weight: | 20.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.30 | 16.00 | 100.0 | 1,750 | 0.33 | |||
| Pull-Up | 0.00 | 76.30 | 477.0 | 0 | 0.33 | |||
| Locked-Rotor | 9.25 | 78.60 | 491.0 | 0 | 0.33 | |||
| Break-Down | 0.00 | 90.40 | 565.0 | 0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.50 | 0.55 | 0.60 | 0.63 | 0.68 | 0.75 | 0.80 |
| Rated Output (KW) | 0.06 | 0.12 | 0.19 | 0.25 | 0.32 | 0.39 | 0.46 |
| Efficiency (%) | 0.0 | 52.3 | 68.3 | 75.2 | 77.2 | 78.7 | 79.3 |
| Power Factor (%) | 15.1 | 27.8 | 38.7 | 50.2 | 59.9 | 65.6 | 72.6 |
| Speed (RPM) | 1,797 | 1,787 | 1,778 | 1,763 | 1,750 | 1,737 | 1,722 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 18.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.00 | 8.00 | 12.00 | 16.00 | 20.00 | 24.00 |

