LEESON General Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56 Frame, TEFC - G332
Part #:056C17F2049
Catalog #:G332
Model #:56C17F2049G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Manual | Efficiency: | 61.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.0/3.0-3.0 A | Power Factor: | 61.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.47 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856008497 | Weight: | 20.00 LB |
| Packaged Length: | 12.44 IN | Packaged Width: | 9.13 IN |
| Packaged Height: | 8.06 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 7.70 | 257.0 | 43.40 | 268.0 | 1,414 | 1.40 | 0.0 | 0.33 |
| Locked-Rotor | 14.00 | 467.0 | 55.80 | 344.0 | 0 | 2.90 | 0.0 | 0.33 |
| Full Load | 3.00 | 100.0 | 16.20 | 100.0 | 1,730 | 0.41 | 0.0 | 0.33 |
| Break-Down | 7.30 | 243.0 | 43.80 | 270.0 | 1,450 | 1.40 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.29 | 2.34 | 2.46 | 2.61 | 3.00 | 3.10 | 3.20 | 3.49 | 3.97 | 4.67 |
| Rated Output (KW) | 0.12 | 0.18 | 0.25 | 0.32 | 0.41 | 0.45 | 0.49 | 0.59 | 0.71 | 0.87 |
| Efficiency (%) | 0.0 | 30.4 | 50.1 | 58.0 | 59.5 | 63.1 | 63.3 | 62.8 | 61.4 | 57.1 |
| Power Factor (%) | 21.8 | 33.3 | 44.0 | 53.8 | 61.5 | 65.8 | 68.1 | 73.4 | 77.5 | 80.6 |
| Speed (RPM) | 1,800 | 1,775 | 1,760 | 1,745 | 1,730 | 1,725 | 1,708 | 1,680 | 1,659 | 1,610 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 70.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.45 | 7.98 | 12.10 | 16.20 | 18.70 | 20.40 | 24.80 | 29.50 | 34.60 |

