NEW TO LEESON
LEESON General Purpose Motor, 0.33 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56C Frame, DP - G216A
Part #:056B34D11018
Catalog #:G216A
Model #:56B34D11018A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.33 Hp |
| Output KW: | 0.25 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.35 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 70.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.0/1.5 A | Power Factor: | 98.4 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.44 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856071163 | Weight: | 17.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.50 | 100.0 | 8.00 | 100.0 | 3,500 | 0.37 | 98.4 | 0.33 |
| Break-Down | 5.10 | 319.0 | 19.00 | 238.0 | 3,110 | 1.04 | 88.4 | 0.33 |
| Locked-Rotor | 13.00 | 812.0 | 23.20 | 290.0 | 0 | 0.00 | 0.0 | 0.33 |
| Pull-Up | 12.60 | 788.0 | 23.20 | 290.0 | 0 | 0.00 | 0.0 | 0.33 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 0.42 | 0.70 | 0.99 | 1.30 | 1.50 | 1.80 | 1.90 | 2.00 | 2.35 |
| Rated Output (KW) | 0.09 | 0.16 | 0.22 | 0.29 | 0.37 | 0.41 | 0.44 | 0.48 | 0.53 |
| Efficiency (%) | 0.0 | 39.4 | 56.1 | 64.0 | 70.5 | 69.1 | 69.5 | 69.7 | 69.4 |
| Power Factor (%) | 97.4 | 99.9 | 98.8 | 98.4 | 98.4 | 98.2 | 98.0 | 97.8 | 97.4 |
| Speed (RPM) | 3,595 | 3,565 | 3,550 | 3,525 | 3,500 | 3,485 | 3,475 | 3,465 | 3,445 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 15.0 | 20.0 | 25.0 | 30.0 | 35.0 |
| Torque (ft-lbs) | 0.00 | 2.00 | 4.00 | 6.00 | 8.00 | 9.20 | 10.00 | 10.80 | 12.00 |

