LEESON ecoSaver™ General Purpose Motor, 0.50 & 0.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56 Frame, DP - E119351.00
Part #:E119351.00
Catalog #:E119351.00
Model #:C6T17DB113B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.50 Hp |
| Output KW: | 0.37 & 0.37 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.25 & 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Thermostat | Efficiency: | 78.2 & 78.2 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.7-1.8/0.9 & 2/1 A | Power Factor: | 66.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 23.2 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 9.87 in |
| Frame Length: | 5.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 691720041819 | Weight: | 22.60 LB |
| Packaged Length: | 14.63 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 8.13 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 8.07 | 918.1 | 6.43 | 423.9 | 0 | 4.56 | 69.3 | 0.50 |
| Break-Down | 5.48 | 623.4 | 8.89 | 586.0 | 1,276 | 3.68 | 81.6 | 0.50 |
| Pull-Up | 7.94 | 903.3 | 6.28 | 413.6 | 134 | 4.54 | 0.0 | 0.50 |
| Full Load | 1.50 | 100.0 | 2.28 | 100.0 | 1,725 | 0.00 | 0.0 | 0.50 |
| 2/3 | 7.90 | 527.0 | 8.60 | 377.0 | 1,000 | 0.00 | 0.0 | 0.50 |
| 1/3 | 8.80 | 587.0 | 7.00 | 307.0 | 400 | 0.00 | 0.0 | 0.50 |
| No Load | 1.00 | 67.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 0.65 | 0.67 | 0.72 | 0.79 | 0.87 | 0.93 | 0.97 | 1.09 | 1.20 |
| Rated Output (KW) | 0.05 | 0.15 | 0.25 | 0.35 | 0.45 | 0.52 | 0.56 | 0.67 | 0.78 |
| Efficiency (%) | 0.0 | 65.0 | 78.5 | 83.3 | 84.4 | 84.6 | 84.7 | 85.0 | 84.9 |
| Power Factor (%) | 9.9 | 27.3 | 42.0 | 53.8 | 63.5 | 68.1 | 70.7 | 75.9 | 78.9 |
| Speed (RPM) | 1,799 | 1,791 | 1,784 | 1,777 | 1,769 | 1,764 | 1,760 | 1,752 | 1,743 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 20.5 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.38 | 0.76 | 1.14 | 1.51 | 1.74 | 1.90 | 2.28 | 2.66 |

