LEESON General Purpose Motor, 0.50 & 0.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 208-230/460 V, 1800 & 1500 RPM, S56C Frame, TEFC - 101924.00
Part #:101924.00
Catalog #:101924.00
Model #:C4T17FC18B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.50 Hp |
| Output KW: | 0.37 & 0.37 kW | Voltage: | 230/460 & 208-230/460 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | S56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Thermostat | Efficiency: | 78 & 78 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 1.8/.9 & 2.2/1.1 A | Power Factor: | 68 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 19 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.44 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.875 in |
| Assembly/Box Mounting: | F1 ONLY | Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 691720109397 | Weight: | 22.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 9.00 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 6.20 | 0.0 | 98.80 | 412.0 | 0 | 0.00 | 0.0 | 0.50 |
| Full Load | 0.90 | 0.0 | 24.00 | 100.0 | 1,742 | 0.00 | 0.0 | 0.50 |
| Break-Down | 0.00 | 0.0 | 105.60 | 440.0 | 0 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 91.80 | 383.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.67 | 0.69 | 0.73 | 0.80 | 0.95 | 0.99 | 1.12 |
| Rated Output (KW) | 0.09 | 0.17 | 0.28 | 0.38 | 0.49 | 0.60 | 0.72 |
| Efficiency (%) | 0.0 | 53.9 | 68.4 | 74.8 | 77.0 | 78.0 | 78.0 |
| Power Factor (%) | 15.2 | 31.3 | 46.8 | 58.9 | 68.6 | 45.6 | 80.4 |
| Speed (RPM) | 1,796 | 1,785 | 1,772 | 1,758 | 1,742 | 1,727 | 1,711 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.92 | 11.95 | 18.00 | 24.20 | 30.45 | 36.89 |

