NEW TO LEESON
LEESON General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56C Frame, TEFC - D311
Part #:056C34F5301
Catalog #:D311
Model #:56C34F5301K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 59.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.4/4.0-4.2 A | Power Factor: | 70 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.81 in |
| Frame Length: | 6.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009395 | Weight: | 22.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 24.50 | 0.0 | 45.00 | 0.0 | 0 | 5.45 | 95.0 | 0.50 |
| Break-Down | 12.30 | 0.0 | 35.50 | 0.0 | 2,950 | 2.45 | 85.5 | 0.50 |
| Pull-Up | 13.30 | 0.0 | 32.00 | 0.0 | 2,700 | 2.53 | 83.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.20 | 3.25 | 3.52 | 3.80 | 4.20 | 4.50 | 4.60 | 5.20 | 5.80 | 6.60 |
| Rated Output (KW) | 0.24 | 0.31 | 0.44 | 0.57 | 0.63 | 0.70 | 0.76 | 0.95 | 1.09 | 1.28 |
| Efficiency (%) | 0.0 | 30.6 | 42.9 | 48.9 | 59.5 | 61.0 | 61.0 | 58.7 | 59.8 | 58.3 |
| Power Factor (%) | 31.9 | 41.5 | 54.3 | 65.7 | 70.0 | 71.0 | 71.8 | 79.4 | 81.7 | 84.3 |
| Speed (RPM) | 3,600 | 3,565 | 3,540 | 3,515 | 3,490 | 3,475 | 3,460 | 3,435 | 3,400 | 3,350 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 62.0 | 65.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.00 | 6.00 | 9.00 | 12.00 | 13.90 | 15.10 | 18.30 | 21.60 | 25.10 |

