NEW TO LEESON
LEESON General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1200 RPM, 56 Frame, DP - C1263A
Part #:056B11D15505
Catalog #:C1263A
Model #:56B11D15505A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1140 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 76.2 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 5.6/2.8 A | Power Factor: | 78.9 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 4.13 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.12 in |
| Frame Length: | 8.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 OUT ODE BRKT RADIAL |
General Specifications
| UPC: | 722856081803 | Weight: | 35.00 LB |
| Packaged Length: | 15.44 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 86.00 | 0.0 | 0 | 0.00 | 0.0 | 0.50 |
| Locked-Rotor | 15.00 | 0.0 | 101.50 | 0.0 | 0 | 0.00 | 0.0 | 0.50 |
| Pull-Up | 0.00 | 0.0 | 101.50 | 0.0 | 0 | 0.00 | 0.0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 2.90 | 1.73 | 1.98 | 2.34 | 2.80 | 3.25 |
| Rated Output (KW) | 0.13 | 0.21 | 0.30 | 0.40 | 0.50 | 0.61 |
| Efficiency (%) | 0.0 | 45.5 | 62.7 | 70.6 | 76.2 | 75.6 |
| Power Factor (%) | 30.8 | 52.4 | 66.0 | 74.0 | 78.5 | 81.5 |
| Speed (RPM) | 1,194 | 1,188 | 1,180 | 1,172 | 1,162 | 1,150 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 31.7 | 0.0 |
| Torque (ft-lbs) | 0.00 | 9.00 | 18.00 | 27.00 | 36.00 | 45.00 |

