NEW TO LEESON
LEESON General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56Z Frame, DP - S113
Part #:056C17D2099
Catalog #:S113
Model #:56C17D2099L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56Z | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 60.4 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 9.1/4.5 A | Power Factor: | 59.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Mounting: | Resilient Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Single Special Extension |
| Overall Length: | 10.22 in | Frame Length: | 6.25 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.97 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856007841 | Weight: | 19.00 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.38 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 19.50 | 65.00 | 0 | 3.80 | 0.50 | |||
| Pull-Up | 14.60 | 48.30 | 1,150 | 2.50 | 0.50 | |||
| Break-Down | 10.50 | 58.50 | 1,543 | 1.90 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % |
| Current (Amps) | 3.89 | 3.88 | 4.01 | 4.20 | 4.52 | 4.91 | 5.43 | 6.13 |
| Rated Output (KW) | 0.20 | 0.30 | 0.40 | 0.50 | 0.62 | 0.75 | 0.90 | 1.07 |
| Efficiency (%) | 0.0 | 31.8 | 47.3 | 55.5 | 60.0 | 62.4 | 62.5 | 61.0 |
| Power Factor (%) | 22.6 | 33.2 | 43.3 | 52.2 | 60.0 | 66.3 | 71.8 | 75.9 |
| Speed (RPM) | 1,800 | 1,784 | 1,771 | 1,761 | 1,748 | 1,732 | 1,712 | 1,687 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 65.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.94 | 12.00 | 17.90 | 24.10 | 30.40 | 36.90 | 43.60 |

