NEW TO LEESON
LEESON General Purpose Motor, 0.50 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 56 Frame, DP - S027
Part #:056S17D2066
Catalog #:S027
Model #:56S17D2066K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.0 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 60 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 9.2 A | Power Factor: | 59.8 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 10.22 in |
| Frame Length: | 6.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856007216 | Weight: | 19.00 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 6.75 IN |
| Packaged Height: | 6.62 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 56.80 | 36.70 | 100 | 5.46 | 0.50 | |||
| Locked-Rotor | 56.80 | 39.30 | 0 | 5.40 | 0.50 | |||
| Break-Down | 20.60 | 62.30 | 1,457 | 1.96 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 7.92 | 8.00 | 8.10 | 8.43 | 8.98 | 9.74 | 10.80 | 12.20 | 14.90 |
| Rated Output (KW) | 0.20 | 0.29 | 0.39 | 0.50 | 0.62 | 0.75 | 0.90 | 1.10 | 1.40 |
| Efficiency (%) | 0.0 | 32.1 | 47.6 | 56.0 | 60.0 | 62.4 | 62.1 | 59.4 | 53.3 |
| Power Factor (%) | 22.1 | 32.1 | 42.1 | 51.6 | 59.8 | 66.9 | 72.7 | 78.4 | 81.7 |
| Speed (RPM) | 1,800 | 1,781 | 1,767 | 1,752 | 1,735 | 1,715 | 1,689 | 1,655 | 1,584 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 65.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.93 | 11.90 | 18.00 | 24.30 | 30.70 | 37.40 | 44.50 | 53.10 |

