Century General Purpose Motor, 0.50 HP, 3 Ph, 60 Hz, 200-230/460 V, 1800 RPM, Y56C Frame, TEFC - H062L
Part #:H062L
Catalog #:H062L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 200-230/460 V |
| Speed: | 1725/1425 rpm | Service Factor: | 1.15 |
| Frame: | Y56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.6-1.8/.9 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | C | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.59 in |
| Frame Length: | 5.38 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.07 in |
General Specifications
| UPC: | 786674055743 | Weight: | 27.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |

